IESNA:LM-63-2002
[TEST]P1390282
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-727-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 70CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4443.1
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
16.4 21.9 23.2 24.6 26.0 28.7 31.4 34.2 36.9 41.0 46.5 54.7 69.7 86.1 87.5 86.1 87.5 97.0 133.9 220.0 299.3 347.1 352.6 336.2 
329.4 239.2 194.1 166.7 151.7 136.7 121.6 102.5 65.6 30.1 12.3 1.4 0.0 0.0 
16.4 21.9 23.2 26.0 27.3 31.4 34.2 39.6 43.7 51.9 71.1 108.0 162.6 194.1 217.3 248.7 299.3 408.6 669.7 1108.4 1616.8 1733.0 
1556.7 1306.6 1236.9 993.6 724.3 513.9 354.0 251.5 179.0 135.3 64.2 34.2 12.3 1.4 0.0 0.0 
16.4 21.9 23.2 26.0 30.1 34.2 39.6 51.9 79.3 173.6 329.4 523.4 698.4 892.4 1083.8 1290.2 1538.9 2044.6 3211.7 4611.2 
5388.9 5503.7 5293.2 5081.4 5011.7 4847.7 4540.1 3885.5 2729.3 1545.7 744.8 285.6 88.8 45.1 15.0 1.4 0.0 0.0 
16.4 20.5 21.9 26.0 31.4 36.9 47.8 72.4 177.7 493.4 867.8 1231.4 1616.8 1894.2 2200.4 2494.2 3047.7 4299.6 5910.9 
7391.1 7873.5 8014.3 8048.4 8223.4 8279.4 8332.7 7668.5 6055.8 4575.7 3180.3 2167.6 630.0 176.3 50.6 10.9 1.4 0.0 
0.0 
16.4 19.1 21.9 26.0 31.4 38.3 51.9 101.1 307.5 799.5 1388.6 1857.3 2229.1 2592.6 3036.8 3528.8 4419.9 6238.9 8781.0 
10069.8 10500.3 10585.0 10928.1 11295.7 11318.9 10917.1 9504.0 7645.3 5916.4 4816.2 3158.4 978.6 322.5 68.3 13.7 1.4 0.0 
0.0 
16.4 17.8 20.5 24.6 31.4 38.3 56.0 109.3 400.4 1012.7 1663.3 2089.7 2458.7 2909.7 3409.9 4026.3 5155.2 7288.6 9937.2 
11205.5 11753.5 12059.7 12625.5 12902.9 12870.1 12210.0 10503.0 8364.1 7028.9 5734.6 3487.8 1368.1 436.0 67.0 13.7 0.0 
0.0 0.0 
16.4 16.4 19.1 23.2 30.1 36.9 50.6 101.1 345.8 863.7 1410.4 1866.9 2204.5 2532.5 2958.9 3468.7 4316.0 6066.7 8558.2 
9909.9 10269.3 10347.2 10627.4 10911.7 10941.7 10467.5 9070.7 7367.8 5819.4 4683.6 3106.5 1018.2 440.1 91.6 12.3 0.0 0.0 
0.0 
16.4 16.4 19.1 23.2 28.7 35.5 45.1 73.8 205.0 504.3 906.1 1282.0 1626.4 1871.0 2119.7 2402.6 2852.3 4044.0 5841.2 
7258.5 7723.2 7820.2 7855.7 7986.9 8048.4 8055.3 7318.6 5894.5 4408.9 3207.6 2171.7 698.4 267.9 67.0 9.6 0.0 0.0 
0.0 
16.4 16.4 19.1 21.9 26.0 31.4 36.9 47.8 77.9 192.7 360.8 559.0 738.0 899.3 1082.4 1277.9 1499.3 2018.6 3129.7 4663.1 
5406.6 5498.2 5246.7 5015.8 4943.3 4706.9 4350.2 3542.5 2555.7 1540.3 788.6 319.8 106.6 50.6 15.0 0.0 0.0 0.0 
16.4 15.0 17.8 20.5 23.2 26.0 31.4 34.2 39.6 50.6 73.8 118.9 168.1 195.4 221.4 262.4 322.5 418.2 641.0 1163.1 1707.0 1812.2 
1567.6 1284.7 1231.4 932.1 676.5 449.6 302.0 229.6 185.9 147.6 79.3 36.9 10.9 0.0 0.0 0.0 
16.4 15.0 16.4 19.1 21.9 24.6 27.3 30.1 32.8 36.9 42.4 51.9 69.7 86.1 86.1 84.7 88.8 97.0 121.6 220.0 344.4 374.5 337.6 295.2 
285.6 214.6 174.9 154.4 143.5 138.0 128.5 114.8 83.4 32.8 9.6 0.0 0.0 0.0 
16.4 15.0 16.4 17.8 20.5 23.2 24.6 27.3 27.3 30.1 32.8 36.9 39.6 47.8 50.6 49.2 43.7 42.4 43.7 45.1 46.5 51.9 60.1 67.0 67.0 77.9 
86.1 91.6 95.7 94.3 92.9 82.0 69.7 39.6 9.6 0.0 0.0 0.0 
16.4 13.7 15.0 16.4 17.8 19.1 20.5 20.5 20.5 21.9 21.9 23.2 24.6 24.6 24.6 26.0 26.0 27.3 26.0 24.6 24.6 24.6 24.6 24.6 26.0 30.1 
34.2 35.5 36.9 39.6 46.5 53.3 51.9 41.0 15.0 0.0 0.0 0.0 
16.4 13.7 13.7 15.0 15.0 15.0 16.4 16.4 16.4 16.4 16.4 17.8 16.4 16.4 16.4 16.4 16.4 16.4 17.8 17.8 19.1 19.1 19.1 20.5 20.5 23.2 
27.3 30.1 31.4 31.4 28.7 24.6 23.2 19.1 10.9 0.0 0.0 0.0 
16.4 12.3 12.3 12.3 12.3 13.7 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 10.9 10.9 10.9 10.9 10.9 9.6 10.9 12.3 15.0 16.4 16.4 17.8 16.4 13.7 12.3 9.6 8.2 6.8 4.1 1.4 0.0 
0.0 0.0 0.0 
16.4 12.3 10.9 10.9 10.9 10.9 10.9 9.6 9.6 9.6 8.2 8.2 6.8 6.8 5.5 5.5 4.1 5.5 6.8 8.2 6.8 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 12.3 10.9 10.9 9.6 9.6 9.6 8.2 8.2 6.8 5.5 4.1 2.7 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 10.9 9.6 9.6 8.2 8.2 8.2 6.8 6.8 4.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 10.9 9.6 8.2 6.8 6.8 5.5 5.5 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 10.9 8.2 6.8 5.5 5.5 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 9.6 8.2 6.8 5.5 5.5 4.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 9.6 8.2 6.8 5.5 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 9.6 8.2 5.5 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 9.6 6.8 5.5 4.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 9.6 6.8 5.5 4.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 9.6 6.8 5.5 4.1 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 10.9 8.2 6.8 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 12.3 9.6 8.2 6.8 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 15.0 12.3 10.9 9.6 8.2 6.8 4.1 2.7 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.4 17.8 16.4 15.0 13.7 12.3 10.9 9.6 8.2 5.5 4.1 2.7 2.7 1.4 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16.4 19.1 17.8 16.4 15.0 13.7 13.7 12.3 9.6 8.2 5.5 5.5 4.1 4.1 2.7 2.7 2.7 1.4 1.4 1.4 1.4 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.4 1.4 1.4 0.0 
0.0 0.0 
16.4 20.5 19.1 17.8 16.4 16.4 15.0 13.7 12.3 9.6 8.2 6.8 5.5 5.5 4.1 4.1 4.1 2.7 2.7 2.7 2.7 2.7 2.7 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 2.7 2.7 
1.4 1.4 0.0 
16.4 21.9 20.5 19.1 19.1 17.8 17.8 17.8 15.0 13.7 10.9 9.6 9.6 8.2 6.8 6.8 5.5 5.5 5.5 5.5 5.5 4.1 4.1 4.1 2.7 2.7 2.7 2.7 2.7 2.7 2.7 4.1 4.1 4.1 
4.1 4.1 4.1 0.0 
16.4 21.9 20.5 20.5 20.5 19.1 19.1 19.1 17.8 16.4 15.0 12.3 10.9 10.9 9.6 9.6 8.2 8.2 8.2 8.2 6.8 5.5 5.5 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 
4.1 4.1 4.1 0.0 
16.4 20.5 19.1 19.1 19.1 19.1 19.1 19.1 19.1 16.4 15.0 13.7 13.7 12.3 12.3 10.9 10.9 10.9 10.9 9.6 9.6 8.2 6.8 5.5 5.5 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 
4.1 4.1 4.1 4.1 0.0 
16.4 20.5 19.1 19.1 17.8 17.8 17.8 16.4 16.4 16.4 15.0 15.0 15.0 13.7 13.7 13.7 13.7 13.7 15.0 16.4 15.0 12.3 10.9 9.6 9.6 8.2 8.2 6.8 6.8 
8.2 6.8 5.5 4.1 4.1 2.7 2.7 2.7 0.0 
16.4 19.1 19.1 17.8 17.8 17.8 17.8 17.8 16.4 16.4 16.4 16.4 16.4 16.4 16.4 17.8 17.8 17.8 17.8 17.8 17.8 19.1 21.9 24.6 26.0 26.0 
23.2 20.5 19.1 16.4 15.0 13.7 12.3 8.2 5.5 2.7 1.4 0.0 
16.4 20.5 19.1 19.1 19.1 19.1 20.5 19.1 19.1 19.1 20.5 20.5 20.5 20.5 20.5 21.9 21.9 23.2 23.2 24.6 24.6 26.0 26.0 27.3 27.3 30.1 
34.2 36.9 36.9 35.5 34.2 31.4 30.1 26.0 16.4 2.7 1.4 0.0 
16.4 20.5 21.9 21.9 21.9 23.2 23.2 24.6 24.6 24.6 26.0 27.3 27.3 27.3 28.7 30.1 31.4 32.8 31.4 30.1 28.7 30.1 30.1 31.4 32.8 38.3 
42.4 43.7 46.5 49.2 56.0 62.9 60.1 49.2 17.8 2.7 0.0 0.0 
16.4 21.9 23.2 23.2 24.6 27.3 28.7 30.1 31.4 34.2 36.9 39.6 43.7 50.6 54.7 51.9 49.2 47.8 47.8 50.6 51.9 57.4 72.4 76.5 77.9 86.1 
91.6 94.3 95.7 91.6 87.5 79.3 65.6 35.5 13.7 1.4 0.0 0.0 
16.4 21.9 23.2 24.6 26.0 28.7 31.4 34.2 36.9 41.0 46.5 54.7 69.7 86.1 87.5 86.1 87.5 97.0 133.9 220.0 299.3 347.1 352.6 336.2 
329.4 239.2 194.1 166.7 151.7 136.7 121.6 102.5 65.6 30.1 12.3 1.4 0.0 0.0 
